Product groups
Levelling feet steel or stainless steel
K0739

Levelling feet steel or stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel 1.4301.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739 Levelling feet steel or stainless steel 202 kB

Drawings (total overview)

Levelling feet steel or stainless steel

Item selection/filter

Order No.FormMain
material
ADD1HH1H2LSWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.1105010X50Asteel-50M101979295014-4 on request
K0739.1105010X100Asteel-50M10191292910014-4 on request
K0739.1105012X50Asteel-50M121979295014-4 on request
K0739.1105012X100Asteel-50M12191292910014-4 on request
K0739.1105012X150Asteel-50M12191792915014-4 on request
K0739.1106010X50Asteel-60M102282325014-7 on request
K0739.1106010X100Asteel-60M10221323210014-7 on request
K0739.1106012X50Asteel-60M122282325014-7 on request
K0739.1106012X100Asteel-60M12221323210014-7 on request
K0739.1106012X150Asteel-60M12221823215014-7 on request
K0739.1108010X50Asteel-80M102585355014-10 on request
K0739.1108010X100Asteel-80M10251353510014-10 on request
K0739.1108012X50Asteel-80M122585355014-10 on request
K0739.1108012X100Asteel-80M12251353510014-10 on request
K0739.1108012X150Asteel-80M12251853515014-10 on request
K0739.1108014X50Asteel-80M142585355014-10 on request
K0739.1108014X100Asteel-80M14251353510014-10 on request
K0739.1108014X150Asteel-80M14251853515014-10 on request
K0739.1108016X100Asteel-80M16251353510016-10 on request
K0739.1108016X150Asteel-80M16251853515016-10 on request
K0739.1108020X75Asteel-80M2025111367520-10 on request
K0739.1108020X100Asteel-80M20251363610020-10 on request
K0739.1108020X150Asteel-80M20251863615020-10 on request
K0739.1108020X200Asteel-80M20252363620020-10 on request
K0739.1110020X75Asteel-100M2028113,538,57520-15 on request
K0739.1110020X100Asteel-100M2028138,538,510020-15 on request
K0739.1110020X150Asteel-100M2028188,538,515020-15 on request
K0739.1110020X200Asteel-100M2028238,538,520020-15 on request
K0739.1110020X250Asteel-100M2028288,538,525020-15 on request
K0739.1110024X100Asteel-100M2428138,538,510024-15 on request
K0739.1110024X150Asteel-100M2428188,538,515024-15 on request
K0739.1110024X200Asteel-100M2428238,538,520024-15 on request
K0739.1110024X250Asteel-100M2428288,538,525024-15 on request
K0739.1112020X100Asteel-120M2032142,542,510020-30 on request
K0739.1112020X150Asteel-120M2032192,542,515020-30 on request
K0739.1112020X200Asteel-120M2032242,542,520020-30 on request
K0739.1112024X100Asteel-120M2432142,542,510024-30 on request
K0739.1112024X150Asteel-120M2432192,542,515024-30 on request
K0739.1112024X200Asteel-120M2432242,542,520024-30 on request
K0739.1112030X100Asteel-120M3032143,543,510030-30 on request
K0739.1112030X150Asteel-120M3032193,543,515030-30 on request
K0739.1112030X200Asteel-120M3032243,543,520030-30 on request
K0739.1205010X50Astainless steel-50M101979295014-4 on request
K0739.1205010X100Astainless steel-50M10191292910014-4 on request
K0739.1205012X50Astainless steel-50M121979295014-4 on request
K0739.1205012X100Astainless steel-50M12191292910014-4 on request
K0739.1205012X150Astainless steel-50M12191792915014-4 on request
K0739.1206010X50Astainless steel-60M102282325014-7 on request
K0739.1206010X100Astainless steel-60M10221323210014-7 on request
K0739.1206012X50Astainless steel-60M122282325014-7 on request
K0739.1206012X100Astainless steel-60M12221323210014-7 on request
K0739.1206012X150Astainless steel-60M12221823215014-7 on request
K0739.1208010X50Astainless steel-80M102585355014-10 on request
K0739.1208010X75Astainless steel-80M1025110357514-10 on request
K0739.1208010X100Astainless steel-80M10251353510014-10 on request
K0739.1208010X125Astainless steel-80M10251603512514-10 on request
K0739.1208012X50Astainless steel-80M122585355014-10 on request
K0739.1208012X75Astainless steel-80M1225110357514-10 on request
K0739.1208012X100Astainless steel-80M12251353510014-10 on request
K0739.1208012X125Astainless steel-80M12251603512514-10 on request
K0739.1208012X150Astainless steel-80M12251853515014-10 on request
K0739.1208014X75Astainless steel-80M1425110357514-10 on request
K0739.1208014X100Astainless steel-80M14251353510014-10 on request
K0739.1208014X125Astainless steel-80M14251603512514-10 on request
K0739.1208014X150Astainless steel-80M14251853515014-10 on request
K0739.1208014X175Astainless steel-80M14252103517514-10 on request
K0739.1208016X75Astainless steel-80M1625110357513-10 on request
K0739.1208016X100Astainless steel-80M16251353510013-10 on request
K0739.1208016X125Astainless steel-80M16251603512513-10 on request
K0739.1208016X150Astainless steel-80M16251853515013-10 on request
K0739.1208016X175Astainless steel-80M16252103517513-10 on request
K0739.1208020X75Astainless steel-80M2025113387517-10 on request
K0739.1208020X100Astainless steel-80M20251383810017-10 on request
K0739.1208020X125Astainless steel-80M20251633812517-10 on request
K0739.1208020X150Astainless steel-80M20251883815017-10 on request
K0739.1208020X175Astainless steel-80M20252133817517-10 on request
K0739.1208020X200Astainless steel-80M20252383820017-10 on request
K0739.1208020X225Astainless steel-80M20252633822517-10 on request
K0739.1210020X75Astainless steel-100M2030118437517-15 on request
K0739.1210020X100Astainless steel-100M20301434310017-15 on request
K0739.1210020X125Astainless steel-100M20301684312517-15 on request
K0739.1210020X150Astainless steel-100M20301934315017-15 on request
K0739.1210020X175Astainless steel-100M20302184317517-15 on request
K0739.1210020X200Astainless steel-100M20302434320017-15 on request
K0739.1210024X100Astainless steel-100M24301444410020-15 on request
K0739.1210024X125Astainless steel-100M24301694412520-15 on request
K0739.1210024X150Astainless steel-100M24301944415020-15 on request
K0739.1210024X175Astainless steel-100M24302194417520-15 on request
K0739.1210024X200Astainless steel-100M24302444420020-15 on request
K0739.1212020X100Astainless steel-120M20321434310017-30 on request
K0739.1212020X150Astainless steel-120M20321924215017-30 on request
K0739.1212020X200Astainless steel-120M20322424220017-30 on request
K0739.1212024X100Astainless steel-120M24321444410020-30 on request
K0739.1212024X150Astainless steel-120M24321944415020-30 on request
K0739.1212024X200Astainless steel-120M24322444420020-30 on request
K0739.1212030X100Astainless steel-120M30321474710026-30 on request
K0739.1212030X150Astainless steel-120M30321964615026-30 on request
K0739.1212030X200Astainless steel-120M30322464620026-30 on request
K0739.2106010X50Bsteel4560M102282325014-7 on request
K0739.2106010X100Bsteel4560M10221323210014-7 on request
K0739.2106012X50Bsteel4560M122282325014-7 on request
K0739.2106012X100Bsteel4560M12221323210014-7 on request
K0739.2106012X150Bsteel4560M12221823215014-7 on request
K0739.2108010X50Bsteel5480M102585355014-10 on request
K0739.2108010X100Bsteel5480M10251353510014-10 on request
K0739.2108012X50Bsteel5480M122585355014-10 on request
K0739.2108012X100Bsteel5480M12251353510014-10 on request
K0739.2108012X150Bsteel5480M12251853515014-10 on request
K0739.2108014X50Bsteel5480M142585355014-10 on request
K0739.2108014X100Bsteel5480M14251353510014-10 on request
K0739.2108014X150Bsteel5480M14251853515014-10 on request
K0739.2108016X100Bsteel5480M16251353510016-10 on request
K0739.2108016X150Bsteel5480M16251853515016-10 on request
K0739.2108020X75Bsteel5480M2025111367520-10 on request
K0739.2108020X100Bsteel5480M20251363610020-10 on request
K0739.2108020X150Bsteel5480M20251863615020-10 on request
K0739.2108020X200Bsteel5480M20252363620020-10 on request
K0739.2110020X75Bsteel69100M2028113,538,57520-15 on request
K0739.2110020X100Bsteel69100M2028138,538,510020-15 on request
K0739.2110020X150Bsteel69100M2028188,538,515020-15 on request
K0739.2110020X200Bsteel69100M2028238,538,520020-15 on request
K0739.2110020X250Bsteel69100M2028288,538,525020-15 on request
K0739.2110024X100Bsteel69100M2428138,538,510024-15 on request
K0739.2110024X150Bsteel69100M2428188,538,515024-15 on request
K0739.2110024X200Bsteel69100M2428238,538,520024-15 on request
K0739.2110024X250Bsteel69100M2428288,538,525024-15 on request
K0739.2206010X50Bstainless steel4560M102282325014-7 on request
K0739.2206010X100Bstainless steel4560M10221323210014-7 on request
K0739.2206012X50Bstainless steel4560M122282325014-7 on request
K0739.2206012X100Bstainless steel4560M12221323210014-7 on request
K0739.2206012X150Bstainless steel4560M12221823215014-7 on request
K0739.2208010X50Bstainless steel5480M102585355014-10 on request
K0739.2208010X75Bstainless steel5480M1025110357514-10 on request
K0739.2208010X100Bstainless steel5480M10251353510014-10 on request
K0739.2208010X125Bstainless steel5480M10251603512514-10 on request
K0739.2208012X50Bstainless steel5480M122585355014-10 on request
K0739.2208012X75Bstainless steel5480M1225110357514-10 on request
K0739.2208012X100Bstainless steel5480M12251353510014-10 on request
K0739.2208012X125Bstainless steel5480M12251603512514-10 on request
K0739.2208012X150Bstainless steel5480M12251853515014-10 on request
K0739.2208014X75Bstainless steel5480M1425110357514-10 on request
K0739.2208014X100Bstainless steel5480M14251353510014-10 on request
K0739.2208014X125Bstainless steel5480M14251603512514-10 on request
K0739.2208014X150Bstainless steel5480M14251853515014-10 on request
K0739.2208014X175Bstainless steel5480M14252103517514-10 on request
K0739.2208016X75Bstainless steel5480M1625110357513-10 on request
K0739.2208016X100Bstainless steel5480M16251353510013-10 on request
K0739.2208016X125Bstainless steel5480M16251603512513-10 on request
K0739.2208016X150Bstainless steel5480M16251853515013-10 on request
K0739.2208016X175Bstainless steel5480M16252103517513-10 on request
K0739.2208020X75Bstainless steel5480M2025113387517-10 on request
K0739.2208020X100Bstainless steel5480M20251383810017-10 on request
K0739.2208020X125Bstainless steel5480M20251633812517-10 on request
K0739.2208020X150Bstainless steel5480M20251883815017-10 on request
K0739.2208020X175Bstainless steel5480M20252133817517-10 on request
K0739.2208020X200Bstainless steel5480M20252383820017-10 on request
K0739.2208020X225Bstainless steel5480M20252633822517-10 on request
K0739.2210020X75Bstainless steel69100M2030118437517-15 on request
K0739.2210020X100Bstainless steel69100M20301434310017-15 on request
K0739.2210020X125Bstainless steel69100M20301684312517-15 on request
K0739.2210020X150Bstainless steel69100M20301934315017-15 on request
K0739.2210020X175Bstainless steel69100M20302184317517-15 on request
K0739.2210020X200Bstainless steel69100M20302434320017-15 on request
K0739.2210024X100Bstainless steel69100M24301444410020-15 on request
K0739.2210024X125Bstainless steel69100M24301694412520-15 on request
K0739.2210024X150Bstainless steel69100M24301944415020-15 on request
K0739.2210024X175Bstainless steel69100M24302194417520-15 on request
K0739.2210024X200Bstainless steel69100M24302444420020-15 on request
K0739.3105010X50Csteel-50M10197929501454 on request
K0739.3105012X50Csteel-50M12197929501464 on request
K0739.3105012X100Csteel-50M1219129291001464 on request
K0739.3105016X75Csteel-50M161910429751684 on request
K0739.3105016X100Csteel-50M1619129291001684 on request
K0739.3105016X150Csteel-50M1619179291501684 on request
K0739.3106010X50Csteel-60M10228232501457 on request
K0739.3106012X50Csteel-60M12228232501467 on request
K0739.3106012X100Csteel-60M1222132321001467 on request
K0739.3106016X75Csteel-60M162210833751687 on request
K0739.3106016X100Csteel-60M1622133331001687 on request
K0739.3106016X150Csteel-60M1622183331501687 on request
K0739.3108016X100Csteel-80M16251353510016810 on request
K0739.3108016X150Csteel-80M16251853515016810 on request
K0739.3108020X75Csteel-80M20251113675201010 on request
K0739.3110020X100Csteel-100M2028138,538,5100201015 on request
K0739.3110020X150Csteel-100M2028188,538,5150201015 on request
K0739.3110024X200Csteel-100M2428238,538,5200241015 on request
K0739.3112020X100Csteel-120M2032142,542,5100201030 on request
K0739.3112020X150Csteel-120M2032192,542,5150201030 on request
K0739.3112020X200Csteel-120M2032242,542,5200201030 on request
K0739.3112024X100Csteel-120M2432142,542,5100241030 on request
K0739.3112024X150Csteel-120M2432192,542,5150241030 on request
K0739.3112024X200Csteel-120M2432242,542,5200241030 on request
K0739.3112030X100Csteel-120M3032143,543,5100301030 on request
K0739.3112030X150Csteel-120M3032193,543,5150301030 on request
K0739.3112030X200Csteel-120M3032243,543,5200301030 on request
K0739.3205010X50Cstainless steel-50M10197929501454 on request
K0739.3205012X50Cstainless steel-50M12197929501464 on request
K0739.3205012X100Cstainless steel-50M1219129291001464 on request
K0739.3205016X75Cstainless steel-50M161910429751384 on request
K0739.3205016X100Cstainless steel-50M1619129291001384 on request
K0739.3205016X150Cstainless steel-50M1619179291501384 on request
K0739.3205016X200Cstainless steel-50M1619229292001384 on request
K0739.3206010X50Cstainless steel-60M10228232501457 on request
K0739.3206012X50Cstainless steel-60M12228232501467 on request
K0739.3206012X100Cstainless steel-60M1222132321001467 on request
K0739.3206016X75Cstainless steel-60M162210833751387 on request
K0739.3206016X100Cstainless steel-60M1622133331001387 on request
K0739.3206016X150Cstainless steel-60M1622183331501387 on request
K0739.3206016X200Cstainless steel-60M1622233332001387 on request
K0739.3208016X75Cstainless steel-80M1625110357513810 on request
K0739.3208016X100Cstainless steel-80M16251353510013810 on request
K0739.3208016X125Cstainless steel-80M16251603512513810 on request
K0739.3208016X150Cstainless steel-80M16251853515013810 on request
K0739.3208016X175Cstainless steel-80M16252103517513810 on request
K0739.3208020X75Cstainless steel-80M20251133875171010 on request
K0739.3208020X200Cstainless steel-80M202523838200171010 on request
K0739.3210020X150Cstainless steel-100M203019343150171015 on request
K0739.3212020X100Cstainless steel-120M203214343100171030 on request
K0739.3212020X150Cstainless steel-120M203219444150171030 on request
K0739.3212020X200Cstainless steel-120M203224444200171030 on request
K0739.3212024X100Cstainless steel-120M243214545100201030 on request
K0739.3212024X150Cstainless steel-120M243219545150201030 on request
K0739.3212024X200Cstainless steel-120M243224545200201030 on request
K0739.3212030X100Cstainless steel-120M303214747100261030 on request
K0739.3212030X150Cstainless steel-120M303219747150261030 on request
K0739.3212030X200Cstainless steel-120M303224747200261030 on request
K0739.4106010X50Dsteel4560M10228232501457 on request
K0739.4106012X50Dsteel4560M12228232501467 on request
K0739.4106012X100Dsteel4560M1222132321001467 on request
K0739.4106016X75Dsteel4560M162210833751687 on request
K0739.4106016X100Dsteel4560M1622133331001687 on request
K0739.4106016X150Dsteel4560M1622183331501687 on request
K0739.4106016X200Dsteel4560M1622233332001687 on request
K0739.4206010X50Dstainless steel4560M10228232501457 on request
K0739.4206012X50Dstainless steel4560M12228232501467 on request
K0739.4206012X100Dstainless steel4560M1222132321001467 on request
K0739.4206016X75Dstainless steel4560M162210833751387 on request
K0739.4206016X100Dstainless steel4560M1622133331001387 on request
K0739.4206016X150Dstainless steel4560M1622183331501387 on request
K0739.4206016X200Dstainless steel4560M1622233332001387 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33