- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0298_FPositioning feet with internal thread and serrated face, Form F |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | G | H | T | E | SW | CAD | Acc. | Price | Order |
---|
K0298.610 | F | 13 | M6 | 10 | 6 | 14,4 | 13 |  | | on request | | K0298.6151 | F | 13 | M6 | 15 | 10 | 14,4 | 13 |  | | on request | | K0298.6101 | F | 17 | M8 | 10 | 6 | 19,4 | 17 |  | | on request | | K0298.615 | F | 17 | M8 | 15 | 6 | 19,4 | 17 |  | | on request | | K0298.6251 | F | 17 | M8 | 25 | 16 | 19,4 | 17 |  | | on request | | K0298.6201 | F | 19 | M10 | 20 | 10 | 21,9 | 19 |  | | on request | | K0298.6302 | F | 19 | M10 | 30 | 15 | 21,9 | 19 |  | | on request | | K0298.6401 | F | 19 | M10 | 40 | 15 | 21,9 | 19 |  | | on request | | K0298.620 | F | 22 | M12 | 20 | 10 | 25,2 | 22 |  | | on request | | K0298.625 | F | 22 | M12 | 25 | 15 | 25,2 | 22 |  | | on request | | K0298.630 | F | 22 | M12 | 30 | 20 | 25,2 | 22 |  | | on request | | K0298.640 | F | 22 | M12 | 40 | 25 | 25,2 | 22 |  | | on request | | K0298.650 | F | 22 | M12 | 50 | 25 | 25,2 | 22 |  | | on request | | K0298.6301 | F | 30 | M16 | 30 | 20 | 33 | 30 |  | | on request | | K0298.6501 | F | 30 | M16 | 50 | 25 | 33 | 30 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|