K1105Rest pads pin form, internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised. Seating face inductively hardened and ground.Note:The rest pads can be used both as a stable and precise support and as a stop. The pin form of the rest pad also allows it to be used with components with constricted support points. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | E | H | H1 | P | SW | CAD | Acc. | Price | Order |
---|
K1105.2060420 | M6 | 4 | 11 | 20 | 8,5 | 6 | 10 | | | on request | | K1105.2060430 | M6 | 4 | 11 | 30 | 13,5 | 9 | 10 | | | on request | | K1105.2080430 | M8 | 4 | 14,4 | 30 | 13 | 10 | 13 | | | on request | | K1105.2080440 | M8 | 4 | 14,4 | 40 | 18 | 14 | 13 | | | on request | | K1105.2080630 | M8 | 6 | 14,4 | 30 | 13 | 10 | 13 | | | on request | | K1105.2080640 | M8 | 6 | 14,4 | 40 | 18 | 14 | 13 | | | on request | | K1105.2100630 | M10 | 6 | 19 | 30 | 12 | 10 | 17 | | | on request | | K1105.2100650 | M10 | 6 | 19 | 50 | 25 | 15 | 17 | | | on request | | K1105.2100830 | M10 | 8 | 19 | 30 | 12 | 10 | 17 | | | on request | | K1105.2100850 | M10 | 8 | 19 | 50 | 25 | 15 | 17 | | | on request | | K1105.2120640 | M12 | 6 | 21,2 | 40 | 18 | 12 | 19 | | | on request | | K1105.2120660 | M12 | 6 | 21,2 | 60 | 28 | 18 | 19 | | | on request | | K1105.2120840 | M12 | 8 | 21,2 | 40 | 18 | 12 | 19 | | | on request | | K1105.2120860 | M12 | 8 | 21,2 | 60 | 28 | 18 | 19 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|