- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0351Locating pins with flattened ball-end Form D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel or 1.4305 stainless steel. Version:Steel hardened and ground. Stainless steel ground and kolsterised.Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1) DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | A | B | C | D | E | F | G | H | J | K | CAD | Acc. | Price | Order |
---|
K0351.062 | tool steel | 6 | 4 | 6 | 4 | 6 | 2 | M2,5 | 4,5 | R 1 | 1,7 | | | on request | | K0351.082 | tool steel | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 | | | on request | | K0351.102 | tool steel | 10 | 7 | 10 | 7 | 10 | 2,5 | M3 | 6 | R 2,5 | 2,5 | | | on request | | K0351.122 | tool steel | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2,5 | | | on request | | K0351.142 | tool steel | 14 | 10 | 14 | 10 | 14 | 3,5 | M4 | 8 | R 3,5 | 3,76 | | | on request | | K0351.162 | tool steel | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4,3 | | | on request | | K0351.202 | tool steel | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 | | | on request | | K0351.222 | tool steel | 22 | 16 | 22 | 16 | 22 | 5,5 | M5 | 10 | R 5,5 | 5 | | | on request | | K0351.252 | tool steel | 25 | 18 | 25 | 18 | 25 | 6 | M5 | 10 | R 6 | 5,6 | | | on request | | K0351.5062 | stainless steel | 6 | 4 | 6 | 4 | 6 | 2 | M2,5 | 4,5 | R 1 | 1,7 | | | on request | | K0351.5082 | stainless steel | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 | | | on request | | K0351.5102 | stainless steel | 10 | 7 | 10 | 7 | 10 | 2,5 | M3 | 6 | R 2,5 | 2,5 | | | on request | | K0351.5122 | stainless steel | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2,5 | | | on request | | K0351.5142 | stainless steel | 14 | 10 | 14 | 10 | 14 | 3,5 | M4 | 8 | R 3,5 | 3,76 | | | on request | | K0351.5162 | stainless steel | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4,3 | | | on request | | K0351.5202 | stainless steel | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|