- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0298_BPositioning feet with external thread and convex face, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | G | H | E | SW | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0298.208 | B | 8 | M6 | 8 | 14,4 | 13 | 8,5 |  | | on request | | K0298.2104 | B | 10 | M6 | 10 | 14,4 | 13 | 8,5 |  | | on request | | K0298.2081 | B | 10 | M8 | 8 | 19,4 | 17 | 18 |  | | on request | | K0298.2101 | B | 10 | M8 | 10 | 19,4 | 17 | 18 |  | | on request | | K0298.2103 | B | 12 | M10 | 10 | 21,9 | 19 | 32 |  | | on request | | K0298.2152 | B | 12 | M10 | 15 | 21,9 | 19 | 32 |  | | on request | | K0298.210 | B | 14 | M12 | 10 | 25,2 | 22 | 60 |  | | on request | | K0298.215 | B | 14 | M12 | 15 | 25,2 | 22 | 60 |  | | on request | | K0298.2151 | B | 19 | M16 | 15 | 33 | 30 | 140 |  | | on request | | K0298.2201 | B | 19 | M16 | 20 | 33 | 30 | 140 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|