- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K1804
Ball lock pins, lockable with plastic grip
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pins, steel or stainless steel, with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pin with twist knob
- K1065
Locating bushes for ball lock pin
- K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
- K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- K1068
Magnetic bushes
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Locating bushes for ball lock pins, with thread lock
- K1841
Locating bushes, stainless steel with status sensor
- K1842
Locating bushes, stainless steel for status sensor
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
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
K1842_ALocating bushes, stainless steel for status sensor, Form A, full... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.
The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush. The sensor enables electronic feedback as to whether a pin is located in the locating bush or not. When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.Material:Locating bush stainless steel 1.4305.
Locknut brass. Version:Locating bush bright. Locknut nickel-plated.Note:The locknut is supplied loose. Max. tightening torque for the locknut: 1.2 Nm.Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.
The detailed procedure is described in the installation instructions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | D | D2 | D3 | D4 | H | H1 | H2 | H3 | H4 | H5 | M | N | T | SW | CAD | Acc. | Price | Order |
---|
K1842.1105120 | A | Full thread | 5 | 6 | 9 | 3 | 25 | 4 | 10 | 1,5 | 16,2 | 4 | M12 | 1,5 | 1,5 | 5 | | | on request | | K1842.1106160 | A | Full thread | 6 | 7,5 | 12 | 3 | 25 | 5 | 10 | 2 | 17,1 | 4 | M16 | 2 | 2 | 5 | | | on request | | K1842.1108160 | A | Full thread | 8 | 10 | 12 | 3 | 25 | 5 | 10 | 3,1 | 18,1 | 4 | M16 | 2 | 2 | 5 | | | on request | | K1842.1110240 | A | Full thread | 10 | 13 | 18 | 3 | 30 | 6 | 8 | 4 | 17,2 | 4 | M24 | 2,5 | 3 | 5 | | | on request | | K1842.1112240 | A | Full thread | 12 | 15 | 18 | 3 | 30 | 6 | 8 | 4,8 | 18,2 | 4 | M24 | 2,5 | 3 | 5 | | | on request | | K1842.1116300 | A | Full thread | 16 | 20 | 24 | 3 | 35 | 8 | 11 | 6 | 24,2 | 4 | M30 | 2,5 | 3 | 5 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|