- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K1804
Ball lock pins, lockable with plastic grip
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pins, steel or stainless steel, with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pin with twist knob
- K1065
Locating bushes for ball lock pin
- K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
- K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- K1068
Magnetic bushes
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Locating bushes for ball lock pins, with thread lock
- K1841
Locating bushes, stainless steel with status sensor
- K1842
Locating bushes, stainless steel for status sensor
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
- Locking pins
- Retaining cables, ball chains
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
K1063Ball lock pins, steel or stainless steel, with thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing and push button steel. Ball, spring and snap ring stainless steel. O-ring FKM.Version:Housing nickel-plated. Knob tempered and nickel-plated. Ball tempered.Note:Installation dimensions for Form A for plate thickness 6 mm. Installation dimensions for Form B for plate thickness 6 to 16 mm.Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | D4 | M | L1 | L2 | L5 | H | H1 | H2 | H3 | SW | D5 | D6 | T max. | Clamping force N | Shearing force kN | Pullout force kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1063.621 | 12 | 6 | 25 | 8 | - | M8 | 19 | 21 | 13,5 | 22,2 | 18 | 6 | 5,5 | 10 | 8 | 13 | 10 | 30 | 3 | 0,5 | ≤180 °C | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K1063.1024 | 16 | 10 | 35 | 11 | 3 | M12x1,5 | 21,5 | 23,5 | 16 | 34,4 | 29 | 12 | 7 | 13 | 12 | 17 | 16 | 50 | 9 | 1,5 | ≤180 °C | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|