Product groups
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
K1844

Locating bushes, stainless steel for status sensor, for ball...

go back

Item description/product images

DescriptionProduct description:Locating bushes form a locating point for ball lock pins with twist knobs and enable these to be securely and precisely engaged herein.

The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush.The sensor enables electronic feedback as to whether a ball lock pin with twist knob is locked or not.
When using several bushes, it can be determined in which one a ball lock pin is located.
Material:

Locating bush stainless steel 1.4305.
Locknut brass.

Version:Locating bush bright.
Locknut nickel-plated.
Note:The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Accessory:Ball lock pins with twist knob K1064Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1844 Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob 478 kB
 Mounting instructions 56,8 kB

Drawings

Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob

Item selection/filter

Order No.FormForm definitionD

D1D2MHH1H2NTSWCADAcc.PriceOrder
K1844.1206161Bwith thread and collar for BLP with twist knob6,2203M16x1,520342,525 on request
K1844.1210201Bwith thread and collar for BLP with twist knob10,2253M20X1,523342,525 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33