Product groups

Item description/product images

DescriptionMaterial:Housing stainless steel.
Magnet neodymium.
Version:Housing bright.Note:A magnet in the bush attracts the pin (K1069) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request:Suitable nuts.Accessory:Pin K1069Drawing reference:
1) magnet
2) circlip
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1068 Magnetic bushes 388 kB
 Technical information 170 kB

Drawings

Magnetic bushes
Magnetic bushes

Item selection/filter

Order No.Clamping force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1068.670,8≤80 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33