Product groups
Latches adjustable, fastening holes accessible, Form B
K0048_SVB

Latches adjustable, fastening holes accessible, Form B

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. These latches are very robust and have a low overall height.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 6 mm by pushing the lever down. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M6 threaded spindle.

The latches can be screwed down or riveted.

Order required catch plate separately.

The retaining force F1 applies to the latch, not the catch plate.
Drawing reference:
Form B with lock
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0048_SVB Latches adjustable, fastening holes accessible, Form B 87 kB

Drawings

Latches adjustable, fastening holes accessible, Form B

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0048.2631391steelB4000 on request
K0048.2631392stainless steelB4000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33