Product groups

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The fastening force is applied by drawing on the bail.

The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.

The latches can be screwed down or riveted.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Lockable version with padlock bracket.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0045 Latcheswith draw bail 191 kB

Drawings (total overview)

Latcheswith draw bail

Latches with draw bail, Form A

More information

Drawings

Latches with draw bail, Form A

Item selection/filter

Order No.ItemMain
material
FormD2Retaining
force
F1 N
CADAcc.PriceOrder
K0045.1541091LatchsteelA3,22000 on request
K0045.1541092Latchstainless steelA3,22000 on request

Latches with draw bail, Form B

More information

Drawings

Latches with draw bail, Form B

Item selection/filter

Order No.ItemMain
material
FormD2Retaining
force
F1 N
CADAcc.PriceOrder
K0045.2641351LatchsteelB3,83000 on request
K0045.2641352Latchstainless steelB3,83000 on request

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0045.9143371steelA on request
K0045.9143372stainless steelA on request

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0045.9254771steelB on request
K0045.9254772stainless steelB on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33