Product groups
Latches adjustablefastening holes accessible
K0048

Latches adjustable fastening holes accessible

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. These latches are very robust and have a low overall height.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 6 mm by pushing the lever down. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M6 threaded spindle.

The latches can be screwed down or riveted.

Order required catch plate separately.

The retaining force F1 applies to the latch, not the catch plate.
Drawing reference:
Form A standard
Form B with lock
Form C with padlock hole

1) Hole arrangement for assembly with catch plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0048 Latches adjustablefastening holes accessible 184 kB

Drawings (total overview)

Latches adjustablefastening holes accessible

Latches adjustable, fastening holes accessible, Form A

More information

Drawings

Latches adjustable, fastening holes accessible, Form A

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0048.1631391steelA4000 on request
K0048.1631392stainless steelA4000 on request

Latches adjustable, fastening holes accessible, Form B

More information

Drawings

Latches adjustable, fastening holes accessible, Form B

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0048.2631391steelB4000 on request
K0048.2631392stainless steelB4000 on request

Latches adjustable, fastening holes accessible, Form C

More information

Drawings

Latches adjustable, fastening holes accessible, Form C

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0048.3631391steelC4000 on request
K0048.3631392stainless steelC4000 on request

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0048.9163281steelA on request
K0048.9163282stainless steelA on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33