Product groups
Latches with release stainless steel
K1357

Latches with release stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.
The latch surface is satin finished.
Drawing reference:
1) Release
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1357 Latches with release stainless steel 160 kB

Drawings (total overview)

Latches with release stainless steel

Latch with release, From A, stainless steel

More information

Drawings

Latch with release, From A, stainless steel

Item selection/filter

Order No.

FormLEE1E2E4BHDB1E5H1D1SCADAcc.PriceOrder
K1357.43082A821313,53038,533,619,54,3251354,32 on request

Latch with release, From B, stainless steel

More information

Drawings

Latch with release, From B, stainless steel

Item selection/filter

Order No.FormLEE1E2E3E4BHD

B1E5H1D1SCADAcc.PriceOrder
K1357.43100B1003213,5321836,55319,54,3443254,32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33