Product groups
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
K0124

Clamping levers, stainless steel with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 210 kB

Drawings

Clamping levers, stainless steel with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
SizeXAA1BD

D1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
K0124.104electropolished1M44047710131424,5414,53134916 on request
K0124.105electropolished1M54047710131424,5414,53134916 on request
K0124.106electropolished1M64047710131424,5414,53134916 on request
K0124.206electropolished2M66574,51013,518,51928,56,517,542,545,51220 on request
K0124.208electropolished2M86574,51013,518,51928,56,517,542,545,51220 on request
K0124.308electropolished3M880911116212237102454,558,51422 on request
K0124.310electropolished3M1080911116212237102454,558,51422 on request
K0124.410electropolished4M109510913192727,54310276367,51724 on request
K0124.412electropolished4M129510913192727,54310276367,51724 on request
K0124.512electropolished5M1211012615233132491231,57377,52326 on request
K0124.516electropolished5M1611012615233132491231,57377,52326 on request
K0124.104153blasted1M44047710131424,5414,53134916 on request
K0124.105153blasted1M54047710131424,5414,53134916 on request
K0124.106153blasted1M64047710131424,5414,53134916 on request
K0124.206153blasted2M66574,51013,518,51928,56,517,542,545,51220 on request
K0124.208153blasted2M86574,51013,518,51928,56,517,542,545,51220 on request
K0124.308153blasted3M880911116212237102454,558,51422 on request
K0124.310153blasted3M1080911116212237102454,558,51422 on request
K0124.410153blasted4M109510913192727,54310276367,51724 on request
K0124.412153blasted4M129510913192727,54310276367,51724 on request
K0124.512153blasted5M1211012615233132491231,57377,52326 on request
K0124.516153blasted5M1611012615233132491231,57377,52326 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33