Product groups
Latches adjustable, with swing bail, Form A
K0050_SVA

Latches adjustable, with swing bail, Form A

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. To compensate for tolerances the latch has a swing mounted bail.

After the bail is engaged with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted by the M6 threaded spindle.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Available with safety catch to prevent springing open.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0050_SVA Latches adjustable, with swing bail, Form A 153 kB

Drawings

Latches adjustable, with swing bail, Form A

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0050.1421121steelA1000 on request
K0050.1421122stainless steelA1000 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33