- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0052_SVALatches adjustable, heavy-duty version, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Trivalent blue passivated. Catch plate Form B (weldable), bright.Note:Heavy-duty forged latches for high tensile loads. Primarily used on utility vehicles, agricultural and construction machinery. A ratchet prevents unintentional opening when closed.
To compensate for tolerances or to create enough tension the bail can be adjusted using the spindle D1.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | A1 | B | B1 | B2 | B3 | D | D1 | H | H1 | H2 | L | L1 | L2 | L3 | L4 | Retaining force F1 N | CAD | Acc. | Price | Order |
---|
K0052.1702041 | 49 | 62 | 37 | 18 | 30 | 14 | 7 | M10 | 30 | 17 | 14 | 204 | 86 | 16 | 25 | 165 | 20000 |  | | on request | | K0052.1852371 | 65 | 82 | 50 | 20 | 36 | 15 | 8,5 | M14x1,5 | 32 | 20 | 18 | 237 | 104 | 21 | 40 | 190 | 30500 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|