- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints, steel with snap-in pin DIN 71752
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints, steel DIN 71752
- K2230
Clevises, steel or stainless steel DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel or stainless steel
- K1139
Snap-in pins, steel for clevis DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1137_DR-clips similar to DIN 11024, Form D, double coil |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel A2.Version:Steel electro zinc-plated. Stainless steel bright.Note:R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | D1 | D2 | D3 | D4=for screw Ø | L1 | L2 | CAD | Acc. | Price | Order |
---|
K1137.12225 | D | steel | 2,25 | 20 | 2,5 | 9-11,2 | 42 | 24 |  | | on request | | K1137.12280 | D | steel | 2,8 | 20 | 3,2 | 11,2-14 | 48 | 26 |  | | on request | | K1137.12360 | D | steel | 3,6 | 20 | 4 | 14-20 | 64 | 32 |  | | on request | | K1137.12450 | D | steel | 4,5 | 25 | 5 | 20-26 | 80 | 39 |  | | on request | | K1137.12560 | D | steel | 5,6 | 25 | 6,3 | 26-34 | 97 | 45 |  | | on request | | K1137.12630 | D | steel | 6,3 | 30 | 7 | 34-45 | 125 | 56 |  | | on request | | K1137.12700 | D | steel | 7 | 30 | 8 | 45-56 | 150 | 63 |  | | on request | | K1137.22225 | D | stainless steel A2 | 2,25 | 20 | 2,5 | 7-9 | 42 | 24 |  | | on request | | K1137.22280 | D | stainless steel A2 | 2,8 | 20 | 3,2 | 11-14 | 48 | 26 |  | | on request | | K1137.22360 | D | stainless steel A2 | 3,6 | 20 | 4 | 14-20 | 64 | 32 |  | | on request | | K1137.22450 | D | stainless steel A2 | 4,5 | 25 | 5 | 20-26 | 80 | 39 |  | | on request | | K1137.22560 | D | stainless steel A2 | 5,6 | 25 | 6,3 | 26-34 | 97 | 45 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|