Product groups
Quick-fit couplings with angular and radial offset compensation
K0711

Quick-fit couplings with angular and radial offset compensation

go back

Item description/product images

DescriptionMaterial:Coupling part carbon steel.
Claw and seat steel.
Nut carbon steel.
Locknut (EN 24035) grade 8.8 steel.
Spring stainless steel.
Version:Coupling part nitrided, black.
Claw and seat tempered and phosphated.
Nut phosphated.
Locknut black.
Note:

Quick-fit coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear-movements. Solid and compact design, no loose elements. Assembly and disassembly with a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0711 Quick-fit couplings with angular and radial offset compensation 219 kB

Drawings

Quick-fit couplings with angular and radial offset compensation

Item selection/filter

Order No.

DD1D2LL1L2L3
min.
L4L5SWSW1SW2SW3radial offset
compensation
X max.
Max. permissible tensile
and compressive stress
kN
CADAcc.PriceOrder
K0711.06M624,59,652149,5132918,52219850,62,5 on request
K0711.08M83015631811,5163323,527241370,64,5 on request
K0711.10M104421812216244330,5413618120,76,5 on request
K0711.101M10X1,254421812216244330,5413618120,76,5 on request
K0711.12M124421852616244334,5413618120,710 on request
K0711.121M12X1,254421852616244334,5413618120,710 on request
K0711.16M166032121342634624555462718118 on request
K0711.161M16x1,56032121342634624555462718118 on request
K0711.20M206032129422634625355462718130 on request
K0711.201M20X1,56032129422634625355462718130 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33