Product groups
Axial jointssimilar to DIN 71802
K0715

Axial joints similar to DIN 71802

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.
Stainless steel versions have Neoprene seals.

Version:Trivalent passivated.
Stainless steel version bright.
Note:Protected against dust, dirt, water spray and vapour.
Applicable temperature range from -30 °C to +110 °C.
On request:Axial joints with greater extraction force and left-hand thread available.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0715 Axial jointssimilar to DIN 71802 134 kB

Drawings

Axial jointssimilar to DIN 71802

Item selection/filter

Order No.

Main
material
D1D2ALAL3EExtraction
force F
N
CADAcc.PriceOrder
K0715.08steel8M52219,2910,230 on request
K0715.10steel10M62523,51111,540 on request
K0715.13steel13M83029,5131460 on request
K0715.16steel16M1035361615,580 on request
K0715.19steel19M14x1,545482021,5100 on request
K0715.108stainless steel8M52219,2910,230 on request
K0715.110stainless steel10M62523,51111,540 on request
K0715.113stainless steel13M83029,5131460 on request
K0715.116stainless steel16M1035361615,580 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33