Product groups
Spring hinges steel or stainless steel, 240 mm, spring open
K1177_FO

Spring hinges steel or stainless steel, 240 mm, spring open

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1177_A Spring hinges steel or stainless steel, 240 mm, spring open 128 kB
 Datasheet K1177_FO Spring hinges steel or stainless steel, 240 mm, spring open 142 kB

Drawings

Spring hinges steel or stainless steel, 240 mm, spring open

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1DD1SCADAcc.PriceOrder
K1177.4024000Aspring opensteel-40-240--41,5 on request
K1177.4024001Bspring opensteel-4022,724060441,5 on request
K1177.14024000Aspring openstainless steel A2-40-240--41,5 on request
K1177.14024001Bspring openstainless steel A2-4022,724060441,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33