Product groups
Spring hinges steel or stainless steel, 75 mm
K1174

Spring hinges steel or stainless steel, 75 mm

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Bright.Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.12 Nm / M(90°) : 0.09 Nm / M(180°) : 0.06 Nm

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1174 Spring hinges steel or stainless steel, 75 mm 152 kB
 Technical information for spring hinges 71,8 kB

Drawings

Spring hinges steel or stainless steel, 75 mm

Item selection/filter

Order No.Main
material
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1174.20750steel2011,275602,81,80,811801210 on request
K1174.120750stainless steel A22011,275602,81,80,814301740 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33