Product groups
Spring hinges steel, stainless steel or aluminium, 120 mm
K1175

Spring hinges steel, stainless steel or aluminium, 120 mm

go back

Item description/product images

DescriptionMaterial:

Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.

Version:Steel bright or electro zinc-plated
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.85 Nm / M(90°) : 0.56 Nm / M(180°) : 0.28 Nm
Closing spring torque:
M(0°) : 0.28 Nm / M(90°) : 0.56 Nm / M(180°) : 0.85 Nm

By the aluminium hinges, the tension springs are steel alloyed with Zn/Al.

Form A: without holes
Form B: with holes

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1175 Spring hinges steel, stainless steel or aluminium, 120 mm 186 kB
 Technical information for spring hinges 92,5 kB

Drawings (total overview)

Spring hinges steel, stainless steel or aluminium, 120 mm

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring open

More information

Drawings

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring open

Item selection/filter

Order No.FormVersion 1Main
material
AA1BB1DD1SCADAcc.PriceOrder
K1175.4012000Aspring opensteel40-120--41,5 on request
K1175.4012001Bspring opensteel4022,712060441,5 on request
K1175.14012000Aspring openstainless steel A240-120--41,5 on request
K1175.14012001Bspring openstainless steel A24022,712060441,5 on request
K1175.24012000Aspring openaluminium40-120--41,5 on request
K1175.24012001Bspring openaluminium4022,712060441,5 on request

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring closed

More information

Drawings

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
AA1BB1D

D1SCADAcc.PriceOrder
K1175.4012010Aspring closedsteel40-120--41,5 on request
K1175.4012011Bspring closedsteel4022,712060441,5 on request
K1175.14012010Aspring closedstainless steel A240-120--41,5 on request
K1175.14012011Bspring closedstainless steel A24022,712060441,5 on request
K1175.24012010Aspring closedaluminium40-120--41,5 on request
K1175.24012011Bspring closedaluminium4022,712060441,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33