Product groups
Spring hinges steel or stainless steel, 240 mm, spring closed
K1177_FS

Spring hinges steel or stainless steel, 240 mm, spring closed

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.84 Nm / M(90°): 1.68 Nm / M(180°): 2.55 Nm

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1177_B Spring hinges steel or stainless steel, 240 mm, spring closed 128 kB
 Datasheet K1177_FS Spring hinges steel or stainless steel, 240 mm, spring closed 142 kB

Drawings

Spring hinges steel or stainless steel, 240 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1D

D1SCADAcc.PriceOrder
K1177.4024010Aspring closedsteel-40-240--41,5 on request
K1177.4024011Bspring closedsteel-4022,724060441,5 on request
K1177.14024010Aspring closedstainless steel A2-40-240--41,5 on request
K1177.14024011Bspring closedstainless steel A2-4022,724060441,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33