|
|
K09405-axis clamping system for T-slots |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Base plates and jaws low-carbon steel. Seating ledges steel. Jaw plates special steel. Clamping pins tool steel.Version:Base plates and jaws black oxidised. Seating ledges hardened, bright. Jaw plates bright. Clamping pins hardened, bright.Note:5-axis vices for mounting on machine tables with T-slots. These vices enable 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22–236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts. By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece, this is not lost due to flexing. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing. The fastening set K0951 is recommended for mounting the vices on T-slot tables. The set includes one extension shaft with L = 60 mm and one with L = 120 mm.
* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.Accessory:Stop set K0948 Fastening set K0951Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Suitable for | A | A1 | B | D | H | Clamping force max. kN | weight kg | CAD | Acc. | Price | Order |
---|
K0940.063175 | slot spacing 63 - 126 | 63 | 126 | 158 | 12,5 | 175 * | 42 | 21.32 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|