Product groups
5-axis clamping system for grid plates
K0939

5-axis clamping system for grid plates

go back

Item description/product images

DescriptionMaterial:Base plates and jaws low-carbon steel.
Seating ledges steel.
Jaw plates special steel.
Clamping pins tool steel.
Version:Base plates and jaws black oxidised.
Seating ledges hardened, bright.
Jaw plates bright.
Clamping pins hardened, bright.
Note:5-axis vices for mounting on grid plates.
These vices enable 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts.
By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece; this is not lost due to bending. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
The shoulder screws K0815 are recommended for mounting the vices on grid hole plates.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.

* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
Accessory:Stop set K0948
Locating bolts K0815
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0939 5-axis clamping system for grid plates 215 kB
 Technical information 5 axis clamping system 1,7 MB

Drawings

5-axis clamping system for grid plates

Item selection/filter

Order No.

Grid spacingAA1BB1B2DHClamping
force
max. kN
weight
kg
CADAcc.PriceOrder
K0939.401217540x40 (M12)4016019014812412175*4225.095 on request
K0939.501217550x50 (M12)5015019013811412175*4225.232 on request
K0939.501617550x50 (M16)5015019013411016175*4225 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33