Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:The riser plates are mounted between the base plate and the jaw body, raising the 3-axis vices to 125 or 150 mm. The 5-axis vices can be raised to 200, 225 or 250 mm. When using the riser plates the matching seating ledges K0942 must also be installed.

Supplied with fastening screws and cylindrical pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0941 Riser plates 245 kB

Drawings

Riser plates

Item selection/filter

Order No.

Hweight
kg
CADAcc.PriceOrder
K0941.025251.945 on request
K0941.050503.68 on request
K0941.07575 (25 + 50)5.271 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33