- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1094_BLocating pin with internal thread, Form B, cylindrical |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes K1095, they enable exact, low-wear, and fast changes of the workpiece.
Versions D1 = 5 and D1 = 6 do not have an internal thread. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | D1 | D2 | H | H1 | H2 | G | R | T | CAD | Acc. | Price | Order |
---|
K1094.205 | B | short | 5 | 3 | 8 | 3 | 5 | - | 1,50 | - |  | | on request | | K1094.206 | B | short | 6 | 4 | 10 | 4 | 6 | - | 1,80 | - |  | | on request | | K1094.208 | B | short | 8 | 6 | 11,4 | 6 | 7,4 | M2,5 | 2,5 | 5 |  | | on request | | K1094.210 | B | short | 10 | 7 | 13,7 | 7 | 9,7 | M2,5 | 3 | 5 |  | | on request | | K1094.212 | B | short | 12 | 8 | 16 | 8 | 12 | M3 | 3,5 | 6 |  | | on request | | K1094.216 | B | short | 16 | 12 | 20 | 12 | 15 | M4 | 5 | 8 |  | | on request | | K1094.220 | B | short | 20 | 14 | 25,5 | 14 | 19,5 | M5 | 6 | 10 |  | | on request | | K1094.305 | B | long | 5 | 3 | 10 | 3 | 5 | - | 1,50 | - |  | | on request | | K1094.306 | B | long | 6 | 4 | 12 | 4 | 6 | - | 1,80 | - |  | | on request | | K1094.308 | B | long | 8 | 6 | 17,4 | 6 | 7,4 | M2,5 | 2,5 | 5 |  | | on request | | K1094.310 | B | long | 10 | 7 | 21,7 | 7 | 9,7 | M2,5 | 3 | 5 |  | | on request | | K1094.312 | B | long | 12 | 8 | 24 | 8 | 12 | M3 | 3,5 | 6 |  | | on request | | K1094.316 | B | long | 16 | 12 | 29 | 12 | 15 | M4 | 5 | 8 |  | | on request | | K1094.320 | B | long | 20 | 14 | 35,5 | 14 | 19,5 | M5 | 6 | 10 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|