Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1095 Locating bushes for locating pins 170 kB

Drawings

Locating bushes for locating pins

Item selection/filter

Order No.Version 1D1

D3FHCADAcc.PriceOrder
K1095.0508short5818 on request
K1095.0610short610110 on request
K1095.0812short8121,212 on request
K1095.1014short10151,514 on request
K1095.1216short12181,516 on request
K1095.1620short16261,520 on request
K1095.2026short20302,526 on request
K1095.0510long58110 on request
K1095.0612long610112 on request
K1095.0818long8121,218 on request
K1095.1022long10151,522 on request
K1095.1224long12181,524 on request
K1095.1630long16261,530 on request
K1095.2036long20302,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33