Product groups
Stops adjustable, stainless steel with status sensor
K0581

Stops adjustable, stainless steel with status sensor

go back

Item description/product images

DescriptionProduct description:In addition to their mechanical function as a support element, adjustable stops with status sensor are used to detect whether a component is in contact with the stop or not.
The sensor recognises whether the plunger is retracted or extended and enables this status information to be electronically processed.
Material:

Screw and plunger stainless steel 1.4301.
Guide bush stainless steel 1.4112.
Status sensor stainless steel.

Version:Screw, plunger, guide bush and status sensor bright.Note:The assured switch distance is achieved when the plunger is flush with the stop face of the guide bush. The sensor is supplied unassembled.

Installation recommendation: Glue in using e.g. Loctite 638.

Cable length: 0.3 metre.

Important: Screw the sensor in as far as it will go!
Technical data:Inductive sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Switch gap: 0.8 mm
Switching frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 0.3 m cable, PUR, with plug
Temperature range: -25° C - +70°C
Approvals: CE, c-UL-us, UKCA, WEEE
Application:Stops with status sensors enable status-dependent process control. It can be ensured that a workpiece or moving component is in the desired location before further steps follow.Assembly:The status sensor must be screwed in as far as it will go.
It is recommended that this be glued in e.g. using Loctite 638.
Accessory:Connectors M8x1, bush with screw lock, unshielded K1874.Safety:Stops with status sensors are not suitable for safeguarding persons.Drawing reference:
1) Screw
2) Plunger
3) Guide bush
4) Status sensor
5) LED indicator

BN = Brown
BK = Black
BU = Blue
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0581 Stops adjustable, with end position feedback 140 kB

Drawings

Stops adjustable, stainless steel with status sensor

Item selection/filter

Order No.

SizeBDD1HH1SWCADAcc.PriceOrder
K0581.080352125M8335,2213 on request
K0581.100352225M10335,2217 on request
K0581.120352325M12335,2219 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33