Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
Locating diameter and guide faces ground.
Note:These expanding locating pins enable e.g. tooling plates to be positioned in the T-slots of machine tables (see illustration).
The plates to be positioned must have two holes matching the expanding pin diameter.
The expansion screw has a broached through hexagonal hole allowing the pin to be tightened or loosened from two sides.
Drawing reference:
1) tooling plate
2) clamp straps
3) machine table
4) expanding locating pin
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0356 Locating pins expanding 323 kB

Drawings

Locating pins expanding

Item selection/filter

Order No.FormDBB1B2Recommended
Ø
CADAcc.PriceOrder
K0356.1610A161020-16,01 ±0,01 on request
K0356.1612A161222-16,01 ±0,01 on request
K0356.1614B1614161816,01 ±0,01 on request
K0356.2024B2024283220,01 ±0,01 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33