Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Rest pads are for supporting machined and unmachined parts. They can also be used as stops and thrust pads in fixtures and toolmaking. Studs or grub screws can be screwed and glued into the tapped hole D to make a support with external thread.Drawing reference:
Form A: flat face
Form B: ball end
Form C: diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0295 Rest padswith positioning pin 178 kB

Drawings (total overview)

Rest padswith positioning pin

Rest pads with positioning pin, Form A flat face

More information

Drawings

Rest pads with positioning pin, Form A flat face

Item selection/filter

Order No.FormDD1D2HH1H2PSWCADAcc.PriceOrder
K0295.106012AM6711,912,544617 on request
K0295.106025AM6711,92544617 on request
K0295.110020AM101017,820571024 on request
K0295.110040AM101017,840671024 on request
K0295.116030AM162025,83010131641 on request
K0295.116060AM162025,86010131641 on request

Rest pads with positioning pin Form B spherical face

More information

Drawings

Rest pads with positioning pin Form B spherical face

Item selection/filter

Order No.FormDD1D2HH1H2PRSWCADAcc.PriceOrder
K0295.206012BM6711,912,5446617 on request
K0295.206025BM6711,925446617 on request
K0295.210020BM101017,82057107,524 on request
K0295.210040BM101017,84067107,524 on request
K0295.216030BM162025,8301013162641 on request
K0295.216060BM162025,8601013162641 on request

Rest pads with positioning pin Form C serrated face

More information

Drawings

Rest pads with positioning pin Form C serrated face

Item selection/filter

Order No.FormDD1D2HH1H2PSWCADAcc.PriceOrder
K0295.310020CM101017,820571024 on request
K0295.310040CM101017,840671024 on request
K0295.316030CM162025,83010131641 on request
K0295.316060CM162025,86010131641 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33