Product groups
Fixture feet with internal thread, Form C hardened spherical face
K0301_C

Fixture feet with internal thread, Form C hardened spherical face

go back

Item description/product images

DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0301_C Fixture feet with internal thread, Form C hardened spherical face 141 kB

Drawings

Fixture feet with internal thread, Form C hardened spherical face

Item selection/filter

Order No.FormDGHRTSWCADAcc.PriceOrder
K0301.306X20C9,5M620151210 on request
K0301.306X40C9,5M640151210 on request
K0301.310X32C16,5M1032301817 on request
K0301.310X63C16,5M1063301817 on request
K0301.312X32C18,5M1232351819 on request
K0301.312X63C18,5M1263351819 on request
K0301.316X50C23M1650402424 on request
K0301.316X100C23M16100402424 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33