Product groups
K0531

Compression latches, zinc with adjustable tongue height

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated.
Wing-handle version powder-coated.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator another 90° draws the tongue into the frame increasing the pressure. The compression gap is 6 mm. The fastening nut is an earthing nut with teeth one side. The offset tongue can be installed positive or negative.Accessory:Key K0535.
Tongues for steel compression latch with adjustable tongue gap K0532.
Drawing reference:
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) T-grip
e) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0531 Compression latches, zinc with adjustable tongue height 236 kB

Drawings

Item selection/filter

Order No.ActuationSWH

CADAcc.PriceOrder
K0531.18321square 8 mm2732  on request
K0531.30322Wing grip2732 on request
K0531.43321double lug 3 mm2732  on request
K0531.45321double lug 5 mm2732  on request
K0531.87321triangle 7 mm2732 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33