Product groups
Compression latcheswith stepped cam
K0527

Compression latches with stepped cam

go back

Item description/product images

DescriptionMaterial:Housing, actuator, nut and cam die-cast zinc.
Flat seal rubber.
Version:Housing, actuator, nut and cam, chrome-plated.Note:Compression latches with stepped cam are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise. By turning the actuator to the right the door can be pulled incrementally into the frame by up to 9.5 mm at a maximum rotation of 270°.

The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm

1) O-ring
2) Adapter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0527 Compression latcheswith stepped cam 275 kB

Drawings

Compression latcheswith stepped cam

Item selection/filter

Order No.ActuationALS
max.
CADAcc.PriceOrder
K0527.17301square 7 mm30 -9,53020  on request
K0527.17401square 7 mm40 -9,54030  on request
K0527.17501square 7 mm50 -9,55040  on request
K0527.17601square 7 mm60 -9,56050  on request
K0527.43301double lug 3 mm30 -9,53020  on request
K0527.43401double lug 3 mm40 -9,54030  on request
K0527.43501double lug 3 mm50 -9,55040  on request
K0527.43601double lug 3 mm60 -9,56050  on request
K0527.45301double lug 5 mm30 -9,53020  on request
K0527.45401double lug 5 mm40 -9,54030  on request
K0527.45501double lug 5 mm50 -9,55040  on request
K0527.45601double lug 5 mm60 -9,56050  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33