Product groups
Cable glands, stainless steel or plastic in Hygienic DESIGN
K1453

Cable glands, stainless steel or plastic in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.
Plastic cable gland: Polyamide.
Cable gland seal: TPU.
Hose: Polyamide.

Version:Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Note:Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range:Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1453 Cable glands, stainless steel or plastic in Hygienic DESIGN 443 kB

Drawings

Cable glands, stainless steel or plastic in Hygienic DESIGN

Item selection/filter

Order No.ItemMain
material
D

D1D2D3HSWLCADAcc.PriceOrder
K1453.12150Cable glandstainless steelM12X1,5-87-519177 on request
K1453.16150Cable glandstainless steelM16x1,5-109-721209 on request
K1453.20150Cable glandstainless steelM20X1,5-12,512-927249 on request
K1453.25150Cable glandstainless steelM25x1,5-18,518-15273010 on request
K1453.32150Cable glandstainless steelM32x1,5-25,323-20273611 on request
K1453.16151Cable glandplasticM16x1,5-109-725229 on request
K1453.20151Cable glandplasticM20X1,5-12,512-929269 on request
K1453.25151Cable glandplasticM25x1,5-18,518-15313210 on request
K1453.32151Cable glandplasticM32x1,5-25,323-20323811 on request
K1461.1250Hosepolyamide11,816----50M on request
K1461.1750Hosepolyamide15,621,6----50M on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33