Product groups
Quarter-turn lock zinc, lockable
K2216

Quarter-turn lock zinc, lockable

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut zinc.
Tongue steel.
Version:Housing and actuator chrome-plated.
Nut bright.
Tongue electro zinc-plated.
Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
The fastening nut has claws one side allowing it to be used as an earthing nut.
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Tonge steel, with stop K2218.
Key for quarter-turn lock K1511.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2216_Datasheet_32744_Quarter-turn_lock_zinc_lockable--en 192 kB

Drawings

Quarter-turn lock zinc, lockable

Item selection/filter

Order No.B

B1DHH2H3S
max.
SWActuationCADAcc.PriceOrder
K2216.18281198,128186,34827key single-key system on request
K2216.18321198,132186,34827key single-key system on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33