Product groups
Quarter-turn lock, stainless steel with wing grip
K1358

Quarter-turn lock, stainless steel with wing grip

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with wing grip. Right or left deployment. The lock can be installed pre-assembled.

Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.
Accessory:Tongue for stainless steel quarter-turn lock K1340.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1358 Quarter-turn lock, stainless steel with wing grip 268 kB

Drawings (total overview)

Quarter-turn lock, stainless steel with wing grip

Quarter-turn lock stainless steel with wing grip

More information

Drawings

Quarter-turn lock stainless steel with wing grip

Item selection/filter

Order No.

ActuationHCADAcc.PriceOrder
K1358.18lockable grip18 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33