Product groups
Handwheels sheet steel, Form C, 5-spoke
K1875_C

Handwheels sheet steel, Form C, 5-spoke

go back

Item description/product images

DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005.Note:Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1875_C Handwheels sheet steel, Form C, 5-spoke 409 kB

Drawings

Handwheels sheet steel, Form C, 5-spoke

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1875.0250X22C5-spoke25022H9453028522,55 on request
K1875.0250X26C5-spoke25026H9453028522,55 on request
K1875.0315X26C5-spoke31526H9553533642,55 on request
K1875.0315X30C5-spoke31530H9553533642,55 on request
K1875.0400X30C5-spoke40030H96540388235 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33