Product groups
Magnetic tape, scale with incremental coding, 5 mm pole length
K1663

Magnetic tape scale with incremental coding, 5 mm pole length

go back

Item description/product images

DescriptionMaterial:Magnetic tape, magnetised plastic sheet.
Carrier band steel.
Cover band stainless steel.
Version:Scale with incremented coding.
Pole length 5 mm.
Note:Simple adhesive mounting; self-assembly possible.
Required tape length calculated from:
measuring path + sensor length "L" + (2 x run or return "B").
L = see drawing of sensor used.
B = 10 mm (run and return).
Technical data:- Coefficient of expansion (11 ± 1) x 10-6/K (spring steel)Temperature range:- Ambient temperature -20–70°C
- Storage temperature -40–70°C
Assembly:Installation using the pre-affixed double-sided adhesive tape must be carried out according to the enclosed user information.On request:Other lengths from 0.1–100 m, in increments of 0.1 m.Note:Relative humidity 100%. Dewing is permissible.Drawing reference:
1) Cover band A = 0.176 mm
2) Magnetic tape M = 1.0 mm
3) Carrier band T = 0.3 mm
4) Adhesive tape K = 0.1 mm
5) Required tape length = measuring path + L + 2 x B
6) Measuring path
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1663 Magnetic tape scale with incremental coding, 5 mm pole length 163 kB

Drawings

Magnetic tape scale with incremental coding, 5 mm pole length

Item selection/filter

Order No.B1L

Precision
mm
CADAcc.PriceOrder
K1663.010X10001010000,1 on request
K1663.010X20001020000,1 on request
K1663.010X30001030000,1 on request
K1663.010X40001040000,1 on request
K1663.010X50001050000,1 on request
K1663.010X60001060000,1 on request
K1663.010X70001070000,1 on request
K1663.010X80001080000,1 on request
K1663.010X90001090000,1 on request
K1663.010X1000010100000,1 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33