Product groups

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1221 Taper grips fixed 97,4 kB

Drawings

Taper grips fixed

Item selection/filter

Order No.

DD1D2LL1CADAcc.PriceOrder
K1221.120408M4129840 on request
K1221.150507M51511750 on request
K1221.180608M61813864 on request
K1221.210610M621151072 on request
K1221.210810M821151072 on request
K1221.250810M825171090 on request
K1221.261012M10262012100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33