Product groups

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version:Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note:Position indicators allow direct reading of input measurement values at a glance.
In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display.
They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.

** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical data:– Counter consisting of 3 10-position dials
– Height of figures about 4 mm
– Hollow shaft Ø 10 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:– Indicator for inchAccessory:– Reducing bushes K0412
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0408 Position indicators 269 kB

Drawings

Position indicators

Item selection/filter

Order No.Main
colour
BDHLPitchAssembly
position
Count directionIndicator
after one
rotation
Decimal
point in
position
max.
rpm
CADAcc.PriceOrder
K0408.01001111orange RAL 20042610332211101,01500  on request
K0408.01001121orange RAL 20042610332211201,01500  on request
K0408.01001211orange RAL 20042610332212101,01500  on request
K0408.01001221orange RAL 20042610332212201,01500  on request
K0408.01001311orange RAL 20042610332213101,01500  on request
K0408.01001321orange RAL 20042610332213201,01500  on request
K0408.01001411orange RAL 20042610332214101,01500  on request
K0408.01001421orange RAL 20042610332214201,01500  on request
K0408.02001111orange RAL 20042610332221102,01500  on request
K0408.02001121orange RAL 20042610332221202,01500  on request
K0408.02001211orange RAL 20042610332222102,01500  on request
K0408.02001221orange RAL 20042610332222202,01500  on request
K0408.02001311orange RAL 20042610332223102,01500  on request
K0408.02001321orange RAL 20042610332223202,01500  on request
K0408.02001411orange RAL 20042610332224102,01500  on request
K0408.02001421orange RAL 20042610332224202,01500  on request
K0408.02501111orange RAL 2004261033222,51102,51500  on request
K0408.02501121orange RAL 2004261033222,51202,51500  on request
K0408.02501211orange RAL 2004261033222,52102,51500  on request
K0408.02501221orange RAL 2004261033222,52202,51500  on request
K0408.02501311orange RAL 2004261033222,53102,51500  on request
K0408.02501321orange RAL 2004261033222,53202,51500  on request
K0408.02501411orange RAL 2004261033222,54102,51500  on request
K0408.02501421orange RAL 2004261033222,54202,51500  on request
K0408.03001111orange RAL 20042610332231103,01500  on request
K0408.03001121orange RAL 20042610332231203,01500  on request
K0408.03001211orange RAL 20042610332232103,01500  on request
K0408.03001221orange RAL 20042610332232203,01500  on request
K0408.03001311orange RAL 20042610332233103,01500  on request
K0408.03001321orange RAL 20042610332233203,01500  on request
K0408.03001411orange RAL 20042610332234103,01500  on request
K0408.03001421orange RAL 20042610332234203,01500  on request
K0408.04001111orange RAL 20042610332241104,01375  on request
K0408.04001121orange RAL 20042610332241204,01375  on request
K0408.04001211orange RAL 20042610332242104,01375  on request
K0408.04001221orange RAL 20042610332242204,01375  on request
K0408.04001311orange RAL 20042610332243104,01375  on request
K0408.04001321orange RAL 20042610332243204,01375  on request
K0408.04001411orange RAL 20042610332244104,01375  on request
K0408.04001421orange RAL 20042610332244204,01375  on request
K0408.05001111orange RAL 20042610332251105,01300  on request
K0408.05001121orange RAL 20042610332251205,01300  on request
K0408.05001211orange RAL 20042610332252105,01300  on request
K0408.05001221orange RAL 20042610332252205,01300  on request
K0408.05001311orange RAL 20042610332253105,01300  on request
K0408.05001321orange RAL 20042610332253205,01300  on request
K0408.05001411orange RAL 20042610332254105,01300  on request
K0408.05001421orange RAL 20042610332254205,01300  on request
K0408.06001111orange RAL 20042610332261106,01250  on request
K0408.06001121orange RAL 20042610332261206,01250  on request
K0408.06001211orange RAL 20042610332262106,01250  on request
K0408.06001221orange RAL 20042610332262206,01250  on request
K0408.06001311orange RAL 20042610332263106,01250  on request
K0408.06001321orange RAL 20042610332263206,01250  on request
K0408.06001411orange RAL 20042610332264106,01250  on request
K0408.06001421orange RAL 20042610332264206,01250  on request
K0408.08001111orange RAL 20042610332281108,01180  on request
K0408.08001121orange RAL 20042610332281208,01180  on request
K0408.08001211orange RAL 20042610332282108,01180  on request
K0408.08001221orange RAL 20042610332282208,01180  on request
K0408.08001311orange RAL 20042610332283108,01180  on request
K0408.08001321orange RAL 20042610332283208,01180  on request
K0408.08001411orange RAL 20042610332284108,01180  on request
K0408.08001421orange RAL 20042610332284208,01180  on request
K0408.10001111orange RAL 200426103322101110,01150  on request
K0408.10001121orange RAL 200426103322101210,01150  on request
K0408.10001211orange RAL 200426103322102110,01150  on request
K0408.10001221orange RAL 200426103322102210,01150  on request
K0408.10001311orange RAL 200426103322103110,01150  on request
K0408.10001321orange RAL 200426103322103210,01150  on request
K0408.10001411orange RAL 200426103322104110,01150  on request
K0408.10001421orange RAL 200426103322104210,01150  on request
K0408.01001112black2610332211101,01500  on request
K0408.01001122black2610332211201,01500  on request
K0408.01001212black2610332212101,01500  on request
K0408.01001222black2610332212201,01500  on request
K0408.01001312black2610332213101,01500  on request
K0408.01001322black2610332213201,01500  on request
K0408.01001412black2610332214101,01500  on request
K0408.01001422black2610332214201,01500  on request
K0408.02001112black2610332221102,01500  on request
K0408.02001122black2610332221202,01500  on request
K0408.02001212black2610332222102,01500  on request
K0408.02001222black2610332222202,01500  on request
K0408.02001312black2610332223102,01500  on request
K0408.02001322black2610332223202,01500  on request
K0408.02001412black2610332224102,01500  on request
K0408.02001422black2610332224202,01500  on request
K0408.02501112black261033222,51102,51500  on request
K0408.02501122black261033222,51202,51500  on request
K0408.02501212black261033222,52102,51500  on request
K0408.02501222black261033222,52202,51500  on request
K0408.02501312black261033222,53102,51500  on request
K0408.02501322black261033222,53202,51500  on request
K0408.02501412black261033222,54102,51500  on request
K0408.02501422black261033222,54202,51500  on request
K0408.03001112black2610332231103,01500  on request
K0408.03001122black2610332231203,01500  on request
K0408.03001212black2610332232103,01500  on request
K0408.03001222black2610332232203,01500  on request
K0408.03001312black2610332233103,01500  on request
K0408.03001322black2610332233203,01500  on request
K0408.03001412black2610332234103,01500  on request
K0408.03001422black2610332234203,01500  on request
K0408.04001112black2610332241104,01375  on request
K0408.04001122black2610332241204,01375  on request
K0408.04001212black2610332242104,01375  on request
K0408.04001222black2610332242204,01375  on request
K0408.04001312black2610332243104,01375  on request
K0408.04001322black2610332243204,01375  on request
K0408.04001412black2610332244104,01375  on request
K0408.04001422black2610332244204,01375  on request
K0408.05001112black2610332251105,01300  on request
K0408.05001122black2610332251205,01300  on request
K0408.05001212black2610332252105,01300  on request
K0408.05001222black2610332252205,01300  on request
K0408.05001312black2610332253105,01300  on request
K0408.05001322black2610332253205,01300  on request
K0408.05001412black2610332254105,01300  on request
K0408.05001422black2610332254205,01300  on request
K0408.06001112black2610332261106,01250  on request
K0408.06001122black2610332261206,01250  on request
K0408.06001212black2610332262106,01250  on request
K0408.06001222black2610332262206,01250  on request
K0408.06001312black2610332263106,01250  on request
K0408.06001322black2610332263206,01250  on request
K0408.06001412black2610332264106,01250  on request
K0408.06001422black2610332264206,01250  on request
K0408.08001112black2610332281108,01180  on request
K0408.08001122black2610332281208,01180  on request
K0408.08001212black2610332282108,01180  on request
K0408.08001222black2610332282208,01180  on request
K0408.08001312black2610332283108,01180  on request
K0408.08001322black2610332283208,01180  on request
K0408.08001412black2610332284108,01180  on request
K0408.08001422black2610332284208,01180  on request
K0408.10001112black26103322101110,01150  on request
K0408.10001122black26103322101210,01150  on request
K0408.10001212black26103322102110,01150  on request
K0408.10001222black26103322102210,01150  on request
K0408.10001312black26103322103110,01150  on request
K0408.10001322black26103322103210,01150  on request
K0408.10001412black26103322104110,01150  on request
K0408.10001422black26103322104210,01150  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33