Product groups
Adjusting knobs with position indicatordigital display
K1928

Adjusting knobs with position indicator digital display

go back

Item description/product images

DescriptionMaterial:Housing plastic.
Hollow shaft steel.
Screen plastic.
Version:Housing fibreglass reinforced.
Hollow shaft black oxidised.
Note:Adjusting knobs with integrated position indicators allow direct readout of set measurement values such as lengths, flow rates, speeds, etc, at a glance. In addition, the display value can be selected per spindle rotation (corresponding spindle pitch), with the different display values being realized by a variable ratio transmission. The torque support allows the use of the adjusting knobs in any assembly position, even in case of high vibrations.

** At the 1st asterisk give torque support and at the 2nd asterisk give the count direction (see sample order "torque support, count direction").
Technical data:– Counter consisting of 4 10-position dials + fine scale
– Height of figures about 6 mm
– Hollow shaft Ø 14 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request:Other pitchesAccessory:– Reducing bushes K0412
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1928 Adjusting knobs with position indicatordigital display 253 kB

Drawings

Adjusting knobs with position indicatordigital display

Item selection/filter

Order No.ColourPitchIndicator
after one
rotation
Decimal
point in
position
Count directiontorque supportCADAcc.PriceOrder
K1928.01501111red1,5001,5111  on request
K1928.01501121red1,5001,5121  on request
K1928.01501211red1,5001,5112  on request
K1928.01501221red1,5001,5122  on request
K1928.01501311red1,5001,5113  on request
K1928.01501321red1,5001,5123  on request
K1928.01501411red1,5001,5114  on request
K1928.01501421red1,5001,5124  on request
K1928.02001111red2002,0111  on request
K1928.02001121red2002,0121  on request
K1928.02001211red2002,0112  on request
K1928.02001221red2002,0122  on request
K1928.02001311red2002,0113  on request
K1928.02001321red2002,0123  on request
K1928.02001411red2002,0114  on request
K1928.02001421red2002,0124  on request
K1928.04001111red4004,0111  on request
K1928.04001121red4004,0121  on request
K1928.04001211red4004,0112  on request
K1928.04001221red4004,0122  on request
K1928.04001311red4004,0113  on request
K1928.04001321red4004,0123  on request
K1928.04001411red4004,0114  on request
K1928.04001421red4004,0124  on request
K1928.05001111red5005,0111  on request
K1928.05001121red5005,0121  on request
K1928.05001211red5005,0112  on request
K1928.05001221red5005,0122  on request
K1928.05001311red5005,0113  on request
K1928.05001321red5005,0123  on request
K1928.05001411red5005,0114  on request
K1928.05001421red5005,0124  on request
K1928.10001111red10010,0111  on request
K1928.10001121red10010,0121  on request
K1928.10001211red10010,0112  on request
K1928.10001221red10010,0122  on request
K1928.10001311red10010,0113  on request
K1928.10001321red10010,0123  on request
K1928.10001411red10010,0114  on request
K1928.10001421red10010,0124  on request
K1928.01501112black1,5001,5111  on request
K1928.01501122black1,5001,5121  on request
K1928.01501212black1,5001,5112  on request
K1928.01501222black1,5001,5122  on request
K1928.01501312black1,5001,5113  on request
K1928.01501322black1,5001,5123  on request
K1928.01501412black1,5001,5114  on request
K1928.01501422black1,5001,5124  on request
K1928.02001112black2002,0111  on request
K1928.02001122black2002,0121  on request
K1928.02001212black2002,0112  on request
K1928.02001222black2002,0122  on request
K1928.02001312black2002,0113  on request
K1928.02001322black2002,0123  on request
K1928.02001412black2002,0114  on request
K1928.02001422black2002,0124  on request
K1928.04001112black4004,0111  on request
K1928.04001122black4004,0121  on request
K1928.04001212black4004,0112  on request
K1928.04001222black4004,0122  on request
K1928.04001312black4004,0113  on request
K1928.04001322black4004,0123  on request
K1928.04001412black4004,0114  on request
K1928.04001422black4004,0124  on request
K1928.05001112black5005,0111  on request
K1928.05001122black5005,0121  on request
K1928.05001212black5005,0112  on request
K1928.05001222black5005,0122  on request
K1928.05001312black5005,0113  on request
K1928.05001322black5005,0123  on request
K1928.05001412black5005,0114  on request
K1928.05001422black5005,0124  on request
K1928.10001112black10010,0111  on request
K1928.10001122black10010,0121  on request
K1928.10001212black10010,0112  on request
K1928.10001222black10010,0122  on request
K1928.10001312black10010,0113  on request
K1928.10001322black10010,0123  on request
K1928.10001412black10010,0114  on request
K1928.10001422black10010,0124  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33