Product groups
Tubular handles, aluminium with plastic grip legs, Form A
K0223_A

Tubular handles, aluminium with plastic grip legs, Form A

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0223_A Tubular handles, aluminium with plastic grip legs, Form A 118 kB

Drawings

Tubular handles, aluminium with plastic grip legs, Form A

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
K0223.150203naturalA15032M5x2055,51841000 on request
K0223.200203naturalA20032M5x2055,52341000 on request
K0223.300203naturalA30032M5x2055,53341000 on request
K0223.400203naturalA40032M5x2055,54341000 on request
K0223.500203naturalA50032M5x2055,55341000 on request
K0223.150202blackA15032M5x2055,51841000 on request
K0223.200202blackA20032M5x2055,52341000 on request
K0223.300202blackA30032M5x2055,53341000 on request
K0223.400202blackA40032M5x2055,54341000 on request
K0223.500202blackA50032M5x2055,55341000 on request