Product groups
Tubular handles, stainless steel with investment cast grip legs
K0652

Tubular handles, stainless steel with investment cast grip legs

go back

Item description/product images

DescriptionMaterial:

Grip and fastening material stainless steel 1.4301.
Legs investment cast G 4581.
Clamping and sealing rings food-grade silicone rubber, long term temperature resistance -60 °C to +200 °C.

Version:Grip finely ground.
Legs blasted and semi-gloss electropolished.
Note:General purpose self-assembly stainless steel tubular handles. Splashproof tube/leg connection. Additional tube clamping with socket head grub screws. For mounting from the front or rear. Easy to clean, especially suitable for the foodstuff industry.Assembly:From the front.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0652 Tubular handles, stainless steel with investment cast grip legs 158 kB

Drawings

Tubular handles, stainless steel with investment cast grip legs

Item selection/filter

Order No.

ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0652.20030120048M8x25802251000 on request
K0652.25030125048M8x25802751000 on request
K0652.30030130048M8x25803251000 on request
K0652.35030135048M8x25803751000 on request
K0652.40030140048M8x25804251000 on request
K0652.50030150048M8x25805251000 on request