Product groups

Item description/product images

DescriptionMaterial:Steel.Version:high-gloss chromed.Note for ordering:Order the fastening material and end washers separately.Application:From the rear.Accessory:End washers K1823.
Washers K0868.
Washers K1150.
Hex head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1799 Pull handles, steel round 175 kB

Drawings

Pull handles, steel round

Overview of items (compressed)

Item selection/filter
Order No.ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K1799.032031325M324376500 on request
K1799.042031425M324476500 on request
K1799.055031555M324606500 on request
K1799.064031645M324696500 on request
K1799.076031765M324816500 on request
K1799.088031885M324936500 on request
K1799.032041328M432408500 on request
K1799.042041428M432508500 on request
K1799.055041558M432638500 on request
K1799.064041648M432728500 on request
K1799.076041768M432848500 on request
K1799.088041888M432968500 on request
K1799.096041968M4321048500 on request
K1799.098041988M4321088500 on request
K1799.1000411008M4321088500 on request
K1799.1020411028M4321108500 on request
K1799.1200411208M4321288500 on request
K1799.1360411368M4321488500 on request
K1799.0550515510M54065101000 on request
K1799.0640516410M54074101000 on request
K1799.0760517610M54086101000 on request
K1799.0880518810M54098101000 on request
K1799.0960519610M540106101000 on request
K1799.0980519810M540108101000 on request
K1799.10005110010M540110101000 on request
K1799.10205110210M540112101000 on request
K1799.12005112010M540130101000 on request
K1799.13605113610M540146101000 on request
K1799.16005116010M540170101000 on request
K1799.18005118010M540190101000 on request
K1799.20005120010M540210101000 on request
K1799.23505123510M540245101000 on request
K1799.25005125010M540260101000 on request
K1799.30005130010M540310101000 on request
K1799.35005135010M540360101000 on request
K1799.12006112012M642132121000 on request
K1799.13506113612M642148121000 on request
K1799.16006116012M642172121000 on request
K1799.18006118012M642192121000 on request
K1799.20006120012M642212121000 on request
K1799.23506123512M642247121000 on request
K1799.25006125012M642262121000 on request
K1799.30006130012M642312121000 on request
K1799.35006135012M642362121000 on request
K1799.16008116016M858176121000 on request
K1799.18008118016M858196121000 on request
K1799.20008120016M858216121000 on request
K1799.23508123516M858251121000 on request
K1799.25008125016M858266121000 on request
K1799.30008130016M858316121000 on request
K1799.35008135016M858366121000 on request
K1799.20010120020M1070220191000 on request
K1799.23510123520M1070255191000 on request
K1799.25010125020M1070270191000 on request
K1799.30010130020M1070320191000 on request
K1799.35010135020M1070370191000 on request