Product groups
Tubular handles, aluminium with plastic grip legs, oblique
K0212

Tubular handles, aluminium with plastic grip legs, oblique

go back

Item description/product images

DescriptionMaterial:Grip tube aluminium EN AW-6060;
Legs polyamide, glass-bead reinforced;
Bushing brass
Version:Tube matt-polished anodised.
Legs black
Note:Oblique tubular pull handles in modern industrial design. Webs on the leg spigot provide a precision fit for the tube.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0212 Tubular handles, aluminium with plastic grip legs, oblique 101 kB

Drawings

Tubular handles, aluminium with plastic grip legs, oblique

Item selection/filter

Order No.A

BB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0212.21500611503730X1,5M660165800 on request
K0212.22000612003730X1,5M660215800 on request
K0212.22500612503730X1,5M660265800 on request
K0212.23000613003730X1,5M660315800 on request
K0212.23500613503730X1,5M660365800 on request
K0212.24000614003730X1,5M660415800 on request