Product groups
Pull handles, plastic, antistatic
K0190

Pull handles, plastic, antistatic

go back

Item description/product images

DescriptionMaterial:Thermoplastic PA (polyamide) reinforced.Version:graphite black.Note:The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Assembly:From the front or rear.Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0190 Pull handles, plastic, antistatic 126 kB
 Technical information ESD 208 kB
 Certification TÜV SÜD 156 kB

Drawings

Pull handles, plastic, antistatic

Item selection/filter

Order No.Main
colour
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
K0190.111170824graphite black RAL 9011117261094113694131581500 on request
K0190.111500824graphite black RAL 90111502711944172132131681500 on request