Product groups
Pull handles, plastic, narrow, slanted both sides, for countersunk screws
K0191_B

Pull handles, plastic, narrow, slanted both sides, for...

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.On request:Black RAL 7021 or orange.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0191_B Pull handles, plastic, narrow, slanted both sides, for countersunk screws 109 kB

Drawings

Pull handles, plastic, narrow, slanted both sides, for countersunk screws

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
K0191.2120061Bblack grey RAL 70211202686,642138961000 on request
K0191.2140061Bblack grey RAL 70211402686,6421581161000 on request
K0191.2160061Bblack grey RAL 70211602896,6451781361000 on request
K0191.2120062Borange1202686,642138961000 on request
K0191.2140062Borange1402686,6421581161000 on request
K0191.2160062Borange1602896,6451781361000 on request