Product groups
Pull handles, plastic, narrow, slanted both sides
K0191

Pull handles, plastic, narrow, slanted both sides

go back

Item description/product images

Back to group overview
DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Black RAL 7021 or orange.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.Assembly:From the front.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0191 Pull handles, plastic, narrow, slanted both sides 130 kB

Drawings (total overview)

Pull handles, plastic, narrow, slanted both sides

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
K0191.1120081Ablack grey RAL 7021120268942138961000 on request
K0191.1140081Ablack grey RAL 70211402689421581161000 on request
K0191.1160081Ablack grey RAL 70211602899451781361000 on request
K0191.1120082Aorange120268942138961000 on request
K0191.1140082Aorange1402689421581161000 on request
K0191.1160082Aorange1602899451781361000 on request
K0191.2120061Bblack grey RAL 70211202686,642138961000 on request
K0191.2140061Bblack grey RAL 70211402686,6421581161000 on request
K0191.2160061Bblack grey RAL 70211602896,6451781361000 on request
K0191.2120062Borange1202686,642138961000 on request
K0191.2140062Borange1402686,6421581161000 on request
K0191.2160062Borange1602896,6451781361000 on request