Product groups
Pull handles, aluminium, mounted from front or rear
K1641_A

Pull handles, aluminium, mounted from front or rear

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material:Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version:Black or silver.Assembly:Form A from the front.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1641_A Pull handles, aluminium, mounted from front or rear 186 kB

Drawings

Pull handles, aluminium, mounted from front or rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHH1LSLoad
capacity
N
CADAcc.PriceOrder
K1641.1100051Awith through holeblack100179,5M53320122201000 on request
K1641.1120061Awith through holeblack1202111,4M63925146241000 on request
K1641.1140081Awith through holeblack1402414,2M84530170281000 on request
K1641.1160081Awith through holeblack1602815,5M85230194321000 on request
K1641.1180101Awith through holeblack1803116M105840218361000 on request
K1641.1100053Awith through holesilver100179,5M53320122201000 on request
K1641.1120063Awith through holesilver1202111,4M63925146241000 on request
K1641.1140083Awith through holesilver1402414,2M84530170281000 on request
K1641.1160083Awith through holesilver1602815,5M85230194321000 on request
K1641.1180103Awith through holesilver1803116M105840218361000 on request